Menu Search

Round Tube Insert 120.0 mm Black LDPE - PCR

Essentra Part Number:

20753214

Manufacturer Part Number:

20753214

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 299 £ 0.8837
300 + £ 0.7953
Standard pack: 60

Order in multiple of 60

Total price:

£ 53.02

60 x £ 0.8837

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 6.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us