Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | h1 | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.2126 - £ 0.3307 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.063 in
27.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0524 - £ 0.0582 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
1.496 in
38.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0676 - £ 0.0752 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.654 in
42.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0694 - £ 0.0771 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
|
||
| £ 0.0801 - £ 0.089 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
1.89 in
48.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0931 - £ 0.1034 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
|
||
| £ 0.1989 - £ 0.221 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
|
||
| £ 0.2193 - £ 0.2437 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.2301 - £ 0.2557 | Request the lead time here |
0.846 in
21.5 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
2.992 in
76.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.4218 - £ 0.4687 | Request the lead time here |
0.787 in
20.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
3.543 in
90.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.78 - £ 0.8666 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.7833 - £ 0.8704 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.8744 - £ 0.9716 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.0166 - £ 0.0259 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
0.039 in
1.0 mm
|
||
| £ 1.9909 - £ 2.2121 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 1.1376 - £ 1.264 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.019 - £ 0.0211 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0157 - £ 0.0244 | Request the lead time here |
0.433 in
11.0 mm
|
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.7953 - £ 0.8837 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.914 - £ 1.0156 | Request the lead time here |
|
0.236 in
6.0 mm