Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.4431 - £ 0.9392 | 400 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.496 in
38.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 1.3899 - £ 2.9415 | 160 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 0.7431 - £ 1.5739 | 4410 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 0.6412 - £ 1.3572 | 1000 In stock |
1.181 in
30.0 mm
|
Black
|
|
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
||
| 10285978 | £ 0.2834 - £ 0.6012 | 18800 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.26 in
32.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
| £ 0.399 - £ 0.8463 | 2525 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.496 in
38.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.4362 - £ 0.9237 | 7500 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| 10286043 | £ 0.4142 - £ 0.8772 | 13725 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
| £ 0.494 - £ 1.0475 | 4550 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2834 - £ 0.6012 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.3922 - £ 0.8308 | 5475 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.378 in
35.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.1816 - £ 0.3844 | 24000 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2614 - £ 0.5547 | 5500 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.1747 - £ 0.3689 | 3400 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.748 in
19.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.7651 - £ 1.6204 | 500 In stock |
1.26 in
32.0 mm
|
Black
|
|
1.26 in
32.0 mm
|
|
1.26 in
32.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 0.2174 - £ 0.4618 | 112700 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2889 - £ 0.6141 | 1300 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.26 in
32.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 9.922 - £ 20.3844 | 119 In stock |
1.378 in
35.0 mm
|
Black
|
M12
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 0.5133 - £ 1.0888 | 150 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
0.984 in
25.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 0.9523 - £ 2.0177 | Request the lead time here |
1.339 in
34.0 mm
|
Black
|
|
1.339 in
34.0 mm
|
|
1.575 in
40.0 mm
|
1.5 mm | 0.059 in