Menu Search

2 Threaded Insert M6 Round 19.0 mm 1-1.5 Black

Ideal for use with adjustable feet, tilt glides and castors. Metal thread allows smooth repeatable adjustment.
Essentra Part Number:

10285909

Manufacturer Part Number:

498560

3400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.3689
1000 + £ 0.1747
Standard pack: 1000

Order in multiple of 100

Total price:

£ 36.89

100 x £ 0.3689

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 19.0 mm
H 20.0 mm
h 20.0 mm
Compatible Wall Thickness Range 1.1 - 1.5 mm | 0.043 - 0.059 in
Material HDPE
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us