Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 11.9631 - £ 11.9631 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M20
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 12.5584 - £ 12.5584 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 19.7589 - £ 40.5296 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M12
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 1.3899 - £ 2.9415 | 160 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 0.6412 - £ 1.3572 | 1000 In stock |
1.181 in
30.0 mm
|
Black
|
|
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 11.1551 - £ 11.1551 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 12.5584 - £ 12.5584 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M20
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2105 - £ 0.4463 | 6100 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.1747 - £ 0.3689 | 3400 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.748 in
19.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.399 - £ 0.8463 | 2525 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.496 in
38.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2174 - £ 0.4618 | 113700 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| 10285978 | £ 0.2834 - £ 0.6012 | 18800 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.26 in
32.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
| £ 0.1816 - £ 0.3844 | 24000 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.4224 - £ 1.1493 | 3020 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.7431 - £ 1.5739 | 4410 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 0.655 - £ 1.3881 | 1400 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 0.4362 - £ 0.9237 | 7500 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.1885 - £ 0.3999 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2614 - £ 0.5547 | 5500 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.3701 - £ 0.7844 | 9575 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.378 in
35.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in