Menu Search

2 Threaded Insert M8 Round 38.0 mm 1-1.5 Black

Polished black Round Tube Insert & Glide with internal threads to accommodate brackets and adjustable levelling feet. It is designed to be inserted into round or tubular tubing, such as chair legs or sofa bases. Its metal thread allows for smooth and repeatable adjustment. Made of HDPE material.
Essentra Part Number:

10286012

Manufacturer Part Number:

498571

2525 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 0.8463
250 + £ 0.399
Standard pack: 250

Order in multiple of 25

Total price:

£ 21.16

25 x £ 0.8463

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 38.0 mm
H 20.0 mm
h 20.0 mm
Compatible Wall Thickness Range 1.1 - 1.5 mm | 0.043 - 0.059 in
Material HDPE
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us