10286081
498578
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 1.0475 |
| 500 + | £ 0.494 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.969 in |
|---|---|
| D | 50.0 mm |
| H | 0.787 in |
| H | 20.0 mm |
| h | 20.0 mm |
| h | 0.787 in |
| Compatible Wall Thickness Range | 1.1 - 1.5 mm | 0.043 - 0.059 in |
| Material | HDPE |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue