Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1251364 | £ 0.0523 - £ 0.1257 | 70960 In stock |
0.472 in
12.0 mm
|
||||||||
£ 0.5599 - £ 1.3451 | 3708 In stock |
1.378 in
35.0 mm
|
|||||||||
1284230 | £ 0.1017 - £ 0.2443 | In production |
0.63 in
16.0 mm
|
||||||||
£ 0.021 - £ 0.0505 | 25572 In stock |
0.157 in
4.0 mm
|
|||||||||
£ 0.3032 - £ 0.7389 | 4334 In stock |
1.181 in
30.0 mm
|
|||||||||
£ 0.3806 - £ 0.9138 | 23013 In stock |
1.26 in
32.0 mm
|
|||||||||
1251356 | £ 0.0484 - £ 0.116 | 3500 In stock |
0.394 in
10.0 mm
|
||||||||
£ 1.9925 - £ 4.1843 | In production |
0.63 in
16.0 mm
|
|||||||||
£ 0.1437 - £ 0.3439 | 7135 In stock |
0.866 in
22.0 mm
|
|||||||||
£ 0.1903 - £ 0.4543 | 5833 In stock |
0.984 in
25.0 mm
|
|||||||||
£ 0.0387 - £ 0.0931 | 8496 In stock |
0.315 in
8.0 mm
|
|||||||||
£ 0.2149 - £ 0.5185 | 9235 In stock |
0.984 in
25.0 mm
|
|||||||||
1251352 | £ 0.1247 - £ 0.3003 | 4001 In stock |
0.787 in
20.0 mm
|
||||||||
£ 0.0646 - £ 0.155 | 80872 In stock |
0.472 in
12.0 mm
|
|||||||||
1251378 | £ 0.3066 - £ 0.7341 | 45494 In stock |
1.102 in
28.0 mm
|
||||||||
£ 0.0319 - £ 0.0767 | 18422 In stock |
0.236 in
6.0 mm
|
|||||||||
1251362 | £ 0.0387 - £ 0.0931 | 10026 In stock |
0.315 in
8.0 mm
|
||||||||
1251370 | £ 0.1169 - £ 0.2798 | 6563 In stock |
0.709 in
18.0 mm
|
||||||||
1251379 | £ 0.025 - £ 0.0603 | 9089 In stock |
0.197 in
5.0 mm
|
||||||||
£ 0.054 - £ 0.1135 | In production |
0.248 in
6.3 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue