10104323
50829
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1153 |
| 5000 - 9999 | £ 0.0692 |
| 10000 + | £ 0.0553 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.5 in |
|---|---|
| d | 12.7 mm |
| h | 0.512 in |
| h | 13.0 mm |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue