Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Colour H Material d h Type View
£ 0.0484 - £ 0.1825 Request the lead time here
White
LDPE - PIR
19.0 mm
14.4 mm
1
£ 0.0473 - £ 0.1137 4000 In stock
Black
LDPE - PIR
12.7 mm
13.0 mm
1
12000 £ 0.1516 - £ 0.3774 46 In stock
Black
LDPE - PIR
28.6 mm
25.0 mm
1
£ 0.3203 - £ 0.9753 Request the lead time here
Black
LDPE - PIR
38.1 mm
34.9 mm
1
£ 0.0775 - £ 0.2365 1250 In stock
White
LDPE - PIR
22.2 mm
17.5 mm
1
£ 0.0941 - £ 0.287 1050 In stock
White
LDPE - PIR
25.4 mm
22.0 mm
1
£ 0.116 - £ 0.3375 Request the lead time here
White
LDPE
30.0 mm
£ 0.0484 - £ 0.156 3200 In stock
Black
LDPE - PIR
19.0 mm
14.4 mm
1
£ 0.0606 - £ 0.1634 Request the lead time here
White
LDPE
18.0 mm
£ 0.0887 - £ 0.2896 1800 In stock
White
LDPE
25.0 mm
£ 0.054 - £ 0.1182 1000 In stock
Black
LDPE - PIR
15.8 mm
13.3 mm
1
£ 0.1644 - £ 0.1715 17700 In stock
Black
13.0 mm
LDPE - PIR
6.0 mm
10.6 mm
4
£ 0.2112 - £ 0.2197 Request the lead time here
Black
18.0 mm
LDPE - PIR
13.0 mm
14.5 mm
4
465377 £ 0.0503 - £ 0.1634 Request the lead time here
Black
LDPE
18.0 mm
£ 0.096 - £ 0.2094 1750 In stock
White
20.0 mm
LDPE
16.0 mm
14.0 mm
1
£ 0.1268 - £ 0.2348 250 In stock
Black
22.0 mm
LDPE
22.0 mm
18.0 mm
1
£ 0.1336 - £ 0.2923 Request the lead time here
White
22.0 mm
LDPE
22.0 mm
18.0 mm
1
£ 0.0553 - £ 0.1153 Request the lead time here
White
LDPE - PIR
12.7 mm
13.0 mm
1
£ 0.1274 - £ 0.3667 Request the lead time here
White
LDPE - PIR
28.6 mm
25.0 mm
1
£ 0.1927 - £ 0.5979 Request the lead time here
Black
38.0 mm
PVC
18.0 mm
31.0 mm
  • of 4
Round Ferrule 19.0 mm LDPE - PIR White

10258

Price Range
£ 0.1825 - £ 0.0484

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 12.7 mm LDPE - PIR Black

10497

Price Range
£ 0.1137 - £ 0.0473

Stock Levels
4000 In stock
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 28.6 mm LDPE - PIR Black

12000

Price Range
£ 0.3774 - £ 0.1516

Stock Levels
46 In stock
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 38.1 mm LDPE - PIR Black

199050

Price Range
£ 0.9753 - £ 0.3203

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    34.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.2 mm LDPE - PIR White

10256

Price Range
£ 0.2365 - £ 0.0775

Stock Levels
1250 In stock
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 25.4 mm LDPE - PIR White

10263

Price Range
£ 0.287 - £ 0.0941

Stock Levels
1050 In stock
Attributes
  • d
    25.4 mm
  • h
    22.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 30.0 mm LDPE White

465371

Price Range
£ 0.3375 - £ 0.116

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 19.0 mm LDPE - PIR Black

10260

Price Range
£ 0.156 - £ 0.0484

Stock Levels
3200 In stock
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 18.0 mm LDPE White

465374

Price Range
£ 0.1634 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 25.0 mm LDPE White

465483

Price Range
£ 0.2896 - £ 0.0887

Stock Levels
1800 In stock
Attributes
  • d
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 15.8 mm LDPE - PIR Black

52047

Price Range
£ 0.1182 - £ 0.054

Stock Levels
1000 In stock
Attributes
  • d
    15.8 mm
  • h
    13.3 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 6.0 mm LDPE - PIR Black

009006022003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
17700 In stock
Attributes
  • d
    6.0 mm
  • H
    13.0 mm
  • h
    10.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 13.0 mm LDPE - PIR Black

009013022003

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 18.0 mm LDPE Black

465377

Price Range
£ 0.1634 - £ 0.0503

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 16.0 mm LDPE White

460854

Price Range
£ 0.2094 - £ 0.096

Stock Levels
1750 In stock
Attributes
  • d
    16.0 mm
  • H
    20.0 mm
  • h
    14.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 22.0 mm LDPE Black

460847

Price Range
£ 0.2348 - £ 0.1268

Stock Levels
250 In stock
Attributes
  • d
    22.0 mm
  • H
    22.0 mm
  • h
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 22.0 mm LDPE White

460857

Price Range
£ 0.2923 - £ 0.1336

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    22.0 mm
  • h
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 12.7 mm LDPE - PIR White

50829

Price Range
£ 0.1153 - £ 0.0553

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 28.6 mm LDPE - PIR White

52001

Price Range
£ 0.3667 - £ 0.1274

Stock Levels
Request the lead time here
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Heavy Duty Round Ferrule 38.0 mm 18.0 mm PVC Black

465369

Price Range
£ 0.5979 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    38.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black