Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.
Series Code :SR5448
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Locking Mechanism | Mount Type | Maximum Holding Force | Plunger Travel | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Stainless Steel
|
|
Through Hole
|
|
|
|||
| 10390122 | £ 12.2891 - £ 12.5442 | Request the lead time here |
Stainless Steel
|
|
Flanged
|
|
|
|
| £ 46.435 - £ 47.3846 | Request the lead time here |
Stainless Steel
|
|
Flanged
|
|
|
||
| £ 52.8843 - £ 52.8843 | Request the lead time here |
Stainless Steel
|
|
Through Hole
|
|
|
||
| £ 28.0225 - £ 28.5895 | Request the lead time here |
Stainless Steel
|
|
Through Hole
|
|
|
||
| 10390177 | £ 55.1521 - £ 55.1521 | 1 In stock |
Stainless Steel
|
|
Through Hole
|
|
|
|
| £ 20.6944 - £ 21.1055 | 1 In stock |
Stainless Steel
|
|
Flanged
|
|
|
||
| £ 25.5279 - £ 26.0523 | 34 In stock |
Stainless Steel
|
|
Flanged
|
|
|
||
| £ 108.201 - £ 108.201 | 55 In stock |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| £ 17.9098 - £ 17.9098 | 8 In stock |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| £ 37.7028 - £ 37.7028 | Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
|
|
||
| £ 20.9602 - £ 20.9602 | 123 In stock |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| £ 33.9366 - £ 33.9366 | 42 In stock |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| £ 75.2589 - £ 75.2589 | 34 In stock |
Steel
|
Locking
|
Flanged Base
|
|
|
||
| £ 34.4339 - £ 34.4339 | 39 In stock |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| £ 24.6678 - £ 24.6678 | Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
|
|
||
| 10350034 | £ 21.1462 - £ 21.1462 | 98 In stock |
304 Stainless Steel
|
Non-Locking
|
Flanged Base
|
|
|
|
| £ 45.6754 - £ 45.6754 | 46 In stock |
304 Stainless Steel
|
Locking
|
Flanged Base
|
|
|
||
| £ 26.0292 - £ 26.0292 | 8 In stock |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| £ 39.3006 - £ 39.3006 | 28 In stock |
Steel
|
Locking
|
Flanged Base