10349991
1472823
| Quantity | Unit price |
|---|---|
| 1 + | £ 24.6678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 123.0 mm |
|---|---|
| Overall Length | 4.843 in |
| Holding Force | 716.5 lbs |
| Holding Force | 325.0 kg |
| Mount Type | Flanged Base |
| Handle Movement Action | Push Pull |
| Locking Mechanism | Locking |
| Base Material | Steel |
| Handle Colour | Red |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue