10349847
10349847
| Quantity | Unit price |
|---|---|
| 1 + | £ 17.9098 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 139.0 mm |
|---|---|
| Overall Length | 5.472 in |
| Holding Force | 150.0 kg |
| Holding Force | 330.7 lbs |
| Mount Type | Flanged Base |
| Handle Movement Action | Push Pull |
| Locking Mechanism | Non-Locking |
| Base Material | Steel |
| Handle Movement | 183 |
| Handle Type | Straight Handle |
| Handle Colour | Red |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue