10390344
493810
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 9.016 in |
|---|---|
| Overall Length | 229.0 mm |
| Holding Force | 889.6 N |
| Holding Force | 200.0 lbf |
| Mount Type | Through Hole |
| Handle Movement Action | Push Pull |
| Base Material | Stainless Steel |
| Handle Movement | 190 |
| Handle Colour | Red |
| Commodity Code | 8205700000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue