Menu Search

Toggle Clamp 179 ° 51.00 mm 7.80 kN Steel

Essentra Part Number:

10349984

Manufacturer Part Number:

10349984

34 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 75.2589
Standard pack: 1

Order in multiple of 1

Total price:

£ 75.26

1 x £ 75.2589

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 179.0 mm
Holding Force 800.0 kg
Mount Type Flanged Base
Handle Movement Action Push Pull
Locking Mechanism Locking
Base Material Steel
Handle Movement 179
Handle Type Straight Handle
Handle Colour Red
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us