Menu Search

Push In Glides

In stock

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
159 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Finish View
Request the lead time here
Round
Natural
Polished
Request the lead time here
Round
Natural
Polished
1000 In stock
Round
Natural
Polished
10280270 £ 0.1631 - £ 0.1954 3400 In stock
Black
£ 0.1155 - £ 0.1617 7600 In stock
Round
Black
Polished
£ 0.1071 - £ 0.2893 200 In stock
Round
Black
Polished
£ 0.2119 - £ 0.2463 Request the lead time here
Black
£ 0.1446 - £ 0.1732 5100 In stock
Black
Request the lead time here
Rectangular
Black
No Finish
£ 0.9218 - £ 1.9371 Request the lead time here
Round
Black
No Finish
£ 0.9931 - £ 2.1782 Request the lead time here
Round
Black
No Finish
£ 0.6495 - £ 1.3648 Request the lead time here
Round
Black
Matt
£ 0.3436 - £ 0.3779 2800 In stock
Round
Black
Polished
£ 0.8997 - £ 1.8895 Request the lead time here
Round
Black
No Finish
£ 1.5425 - £ 3.2706 Request the lead time here
Round
Black
No Finish
5600 In stock
Round
Black
No Finish
£ 2.0466 - £ 2.0466 Request the lead time here
Round
Black
No Finish
£ 1.3029 - £ 2.7369 Request the lead time here
Round
Black
No Finish
£ 1.0853 - £ 2.2782 Request the lead time here
Round
Black
No Finish
£ 0.9919 - £ 2.0831 Request the lead time here
Round
Black
No Finish
  • of 8
Push-In Glide 22.0 mm 2.0 mm Natural Steel

10302941


Stock Levels
Request the lead time here
Attributes
  • Diameter
    22.0 mm
  • Height
    26.0 mm
  • Base Full Material
    Steel
  • Full Material
    Steel
  • Colour
    Natural
Push-In Glide 28.5 mm 2.0 mm Natural Steel

10302965


Stock Levels
Request the lead time here
Attributes
  • Diameter
    28.5 mm
  • Height
    26.0 mm
  • Base Full Material
    Steel
  • Full Material
    Steel
  • Colour
    Natural
Push-In Glide 19.0 mm 2.0 mm Natural Steel

10302934


Stock Levels
1000 In stock
Attributes
  • Diameter
    19.0 mm
  • Height
    26.0 mm
  • Base Full Material
    Steel
  • Full Material
    Steel
  • Colour
    Natural
Tube Insert 22.0 mm 1.5 mm 2.0 mm Black PE

10280270

Price Range
£ 0.1954 - £ 0.1631

Stock Levels
3400 In stock
Attributes
  • Full Material
    Polyethylene
  • Colour
    Black
  • Metal Prongs
    N
  • Commodity Code
    3926909790
Round Tube Insert Black PE

10073872

Price Range
£ 0.1617 - £ 0.1155

Stock Levels
7600 In stock
Attributes
  • Diameter
    19.1 mm
  • Base Full Material
    Polyethylene
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished
Round Tube Insert 19.1 mm 1.6 mm Black LDPE - PIR

10092675

Price Range
£ 0.2893 - £ 0.1071

Stock Levels
200 In stock
Attributes
  • Diameter
    19.1 mm
  • Base Full Material
    Polyethylene
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished
Tube Insert 25.0 mm 1.5 mm 2.0 mm Black PE

10280287

Price Range
£ 0.2463 - £ 0.2119

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Colour
    Black
  • Metal Prongs
    N
  • Commodity Code
    3926909790
Tube Insert 18.0 mm 1.5 mm 2.0 mm Black PE

10280263

Price Range
£ 0.1732 - £ 0.1446

Stock Levels
5100 In stock
Attributes
  • Full Material
    Polyethylene
  • Colour
    Black
  • Metal Prongs
    N
  • Commodity Code
    3926909790
Round Push-In Glide Black Nylon

10379325


Stock Levels
Request the lead time here
Attributes
  • Width
    20.0 mm
  • Length
    30.0 mm
  • Height
    20.0 mm
  • Base Full Material
    Steel
  • Full Material
    Nylon
Round Push-In Glide Black Nylon

10255247

Price Range
£ 1.9371 - £ 0.9218

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyamide
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    No Finish
  • Metal Prongs
    No
Round Push-In Glide Black Nylon

10379226

Price Range
£ 2.1782 - £ 0.9931

Stock Levels
Request the lead time here
Attributes
  • Diameter
    25.0 mm
  • Height
    25.0 mm
  • Base Full Material
    Felt
  • Full Material
    Nylon
  • Colour
    Black
Round Push-In Glide Black PA;Felt

10379356

Price Range
£ 1.3648 - £ 0.6495

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Felt
  • Full Material
    Polyamide;Felt
  • Colour
    Black
  • Finish
    Matt
  • Metal Prongs
    No
Round Tube Insert Black PE

10246719

Price Range
£ 0.3779 - £ 0.3436

Stock Levels
2800 In stock
Attributes
  • Diameter
    18.0 mm
  • Base Full Material
    Polyethylene
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished
Round Push-In Glide Black Nylon

10255254

Price Range
£ 1.8895 - £ 0.8997

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyamide
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    No Finish
  • Metal Prongs
    No
Round Push-In Glide Black Nylon

10379196

Price Range
£ 3.2706 - £ 1.5425

Stock Levels
Request the lead time here
Attributes
  • Diameter
    30.0 mm
  • Height
    25.0 mm
  • Base Full Material
    Nylon
  • Full Material
    Nylon
  • Colour
    Black
Round Push-In Glide Black PA;Stainless Steel

10255308


Stock Levels
5600 In stock
Attributes
  • Diameter
    25.0 mm
  • Height
    42.0 mm
  • Base Full Material
    Polyamide 6;Stainless Steel
  • Full Material
    Polyamide 6;Stainless Steel
  • Colour
    Black
Round Push-In Glide 24.5 mm 1.5 mm 2.0 mm Black PA;Felt

10255285

Price Range
£ 2.0466 - £ 2.0466

Stock Levels
Request the lead time here
Attributes
  • Width
    19.0 mm
  • Base Full Material
    Felt
  • Full Material
    Polyamide;Felt
  • Colour
    Black
  • Finish
    No Finish
Round Push-In Glide Black Nylon

10379264

Price Range
£ 2.7369 - £ 1.3029

Stock Levels
Request the lead time here
Attributes
  • Diameter
    30.0 mm
  • Height
    28.0 mm
  • Base Full Material
    Felt
  • Full Material
    Nylon
  • Colour
    Black
Round Push-In Glide Black Nylon

10379233

Price Range
£ 2.2782 - £ 1.0853

Stock Levels
Request the lead time here
Attributes
  • Diameter
    30.0 mm
  • Height
    19.0 mm
  • Base Full Material
    Felt
  • Full Material
    Nylon
  • Colour
    Black
Round Push-In Glide Black Nylon

10379165

Price Range
£ 2.0831 - £ 0.9919

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyamide
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    No Finish
  • Metal Prongs
    No