Quantity | Unit price |
---|---|
400 - 3999 | £ 0.5801 |
4000 + | £ 0.1118 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Diameter | 19.1 mm |
---|---|
Diameter | 0.752 in |
Base Full Material | Polyethylene |
Full Material | Polyethylene |
Shape | Round |
Colour | Black |
Finish | Polished |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue