Quantity | Unit price |
---|---|
80 - 799 | £ 3.1591 |
800 + | £ 1.4899 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Diameter | 30.0 mm |
---|---|
Diameter | 1.181 in |
Height | 25.0 mm |
Height | 0.984 in |
Base Full Material | Nylon |
Full Material | Nylon |
Shape | Round |
Colour | Black |
Finish | No Finish |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue