Menu Search

Round Push-In Glide 24.5 mm 1.5 mm 2.0 mm Black PA;Felt

Articulating insert with a felt base ideal for wooden floors. Body is made from black Polyamide (PA) with a felt base.
Item code:

463847

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1250 + £ 2.0466
Standard pack: 1250

Order in multiple of 1250

Total price:

£ 2,558.25

1250 x £ 2.0466

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Width 19.0 mm
Base Full Material Felt
Full Material Polyamide;Felt
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Product 463847 replaces:

Stud Mount Leveling Feet 48.0 mm M10 PP;Steel
Item code: 465518

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us