Menu Search

Tube Insert 18.0 mm 1.5 mm 2.0 mm Black PE

This round tube insert is made from black LDPE and has an angled base, making it ideal for use on uneven surfaces. Ribbed to aid insertion and retention.
Essentra Part Number:

10280263

Manufacturer Part Number:

497419

5100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.1732
1000 + £ 0.1446
Standard pack: 1000

Order in multiple of 100

Total price:

£ 17.32

100 x £ 0.1732

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Black
Metal Prongs N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us