Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Series Code: SR5587, SR5586

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Handle Material Mount Type Handle Colour Overall Height View
£ 3.2119 - £ 4.6921 823 In stock
Non Threaded
Nylon 6
Plain
Black
40.0 mm
£ 0.2012 - £ 0.2012 6400 In stock
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2693 - £ 0.2693 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 0.2012 - £ 0.2012 16398 In stock
M6
15.0 mm
Nylon
Threaded
9.5 mm
10259160 £ 8.5696 - £ 23.704 677 In stock
M6
Glass Filled Nylon 6
Threaded Insert
Black
41.0 mm
£ 2.5088 - £ 2.5513 Request the lead time here
M2
63.5 mm
Nylon 6
Screw Mount
Black
27.0 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2693 - £ 0.2693 13000 In stock
M8
17.0 mm
Nylon
Threaded
8.5 mm
£ 0.2693 - £ 0.2693 10200 In stock
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 2.619 - £ 2.619 Request the lead time here
Non Threaded
80.0 mm
Glass Filled Nylon
Screw on
80.0 mm
£ 5.5421 - £ 5.6555 342 In stock
Non Threaded
114.0 mm
GF PA
Screw Mount
Grey
33.0 mm
£ 0.2693 - £ 0.2693 6200 In stock
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 0.2693 - £ 0.2693 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 5.1078 - £ 6.3692 Request the lead time here
Non Threaded
114.0 mm
GF PA
Screw Mount
Grey
33.0 mm
£ 8.9156 - £ 33.6728 2000 In stock
M8
Glass Filled Nylon 6
Threaded Insert
Black
56.0 mm
£ 2.5372 - £ 2.5797 22 In stock
M2
86.0 mm
Nylon 6
Screw Mount
Black
27.0 mm
10260524 £ 4.8617 - £ 9.5676 3940 In stock
M6
145.0 mm
Glass Filled Nylon 6
Threaded Insert
Black
40.0 mm
£ 8.5339 - £ 23.6052 Request the lead time here
M8
Glass Filled Nylon 6
Threaded Insert
Black
41.0 mm
£ 0.1927 - £ 0.1927 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 3.6144 - £ 5.9266 Request the lead time here
M6
119.5 mm
Glass Filled Nylon 6
Threaded Insert
Black
35.0 mm
  • of 3
Pull Handle 40.0 mm Nylon 6

20060589

Price Range
£ 4.6921 - £ 3.2119

Stock Levels
823 In stock
Attributes
  • Mounting Hole Distance
    122.0 mm
  • Overall Height
    40.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
  • Material
    Nylon
Cover Cap M6 Nylon Orange

10260630

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
6400 In stock
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Orange
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 10.5 mm 17.0 mm Nylon Green

10260692

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Green
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Red

10260562

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
16398 In stock
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Red
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 120.0 mm M6 Glass Filled Nylon 6 Black

10259160

Price Range
£ 23.704 - £ 8.5696

Stock Levels
677 In stock
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    41.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Handle Grip 28.5 mm M2 Nylon 6 Black

10273715

Price Range
£ 2.5513 - £ 2.5088

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    28.5 mm
  • Overall Height
    27.0 mm
  • Overall Length
    63.5 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
Cover Cap M6 9.5 mm 15.0 mm Nylon White

10260609

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    White
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 Nylon Red

10260647

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
13000 In stock
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Red
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 10.5 mm 17.0 mm Nylon Grey

10260708

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
10200 In stock
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Grey
  • Handle Material
    Nylon
  • Material
    Nylon
Pull Handle 80.0 mm Glass Filled Nylon Black

10136133

Price Range
£ 2.619 - £ 2.619

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    80.0 mm
  • Overall Length
    80.0 mm
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Material
    Nylon
Curved Handle 93.5 mm Non Threaded GF PA Grey

10187944

Price Range
£ 5.6555 - £ 5.5421

Stock Levels
342 In stock
Attributes
  • Base Length
    74.0 mm
  • Overall Height
    33.0 mm
  • Overall Length
    114.0 mm
  • Handle Colour
    Grey
  • Handle Material
    GF PA
Cover Cap M8 Nylon Blue

10260654

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
6200 In stock
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Blue
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 10.5 mm 17.0 mm Nylon Orange

10260715

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Orange
  • Handle Material
    Nylon
  • Material
    Nylon
Curved Handle 93.5 mm Non Threaded GF PA Grey

10187951

Price Range
£ 6.3692 - £ 5.1078

Stock Levels
Request the lead time here
Attributes
  • Base Length
    74.0 mm
  • Overall Height
    33.0 mm
  • Overall Length
    114.0 mm
  • Handle Colour
    Grey
  • Handle Material
    GF PA
Handle Grip 132.0 mm M8 Glass Filled Nylon 6 Black

10259184

Price Range
£ 33.6728 - £ 8.9156

Stock Levels
2000 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Handle Grip M2 86.0 mm 2.4 mm Nylon 6

10389829

Price Range
£ 2.5797 - £ 2.5372

Stock Levels
22 In stock
Attributes
  • Overall Height
    27.0 mm
  • Overall Length
    86.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
  • Handle Style
    Pull
Handle Grip 117.0 mm M6 Glass Filled Nylon 6 Black

10260524

Price Range
£ 9.5676 - £ 4.8617

Stock Levels
3940 In stock
Attributes
  • Base Length
    145.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    145.0 mm
  • Bar End Material
    PA
Handle Grip 120.0 mm M8 Glass Filled Nylon 6 Black

10259177

Price Range
£ 23.6052 - £ 8.5339

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    41.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Cover Cap M6 Nylon Black

10260593

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Black
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 93.4 mm M6 Glass Filled Nylon 6 Black

10260517

Price Range
£ 5.9266 - £ 3.6144

Stock Levels
Request the lead time here
Attributes
  • Base Length
    119.5 mm
  • Mounting Hole Distance
    93.4 mm
  • Overall Height
    35.0 mm
  • Overall Length
    119.5 mm
  • Bar End Material
    PA