| Quantity | Unit price |
|---|---|
| 2 - 49 | £ 2.5797 |
| 50 + | £ 2.5372 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 27.0 mm |
|---|---|
| Overall Height | 1.063 in |
| Overall Length | 86.0 mm |
| Overall Length | 3.386 in |
| Handle Colour | Black |
| Handle Material | Nylon 6 |
| Handle Style | Pull |
| Material | Nylon 6 |
| Mount Type | Screw Mount |
| Commodity Code | 3926909790 |
| Thread Size | M2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue