Quantity | Unit price |
---|---|
200 + | £ 0.2693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 10.5 mm |
---|---|
Overall Height | 0.413 in |
Overall Length | 0.669 in |
Overall Length | 17.0 mm |
Colour | Orange |
Handle Material | Nylon |
Material | Nylon |
Mount Type | Threaded |
Type | Large |
Commodity Code | 3926300090 |
Thread Size | M8 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue