| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 5.9266 |
| 100 + | £ 3.6144 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 119.5 mm |
|---|---|
| Base Length | 4.705 in |
| Mounting Hole Distance | 93.4 mm |
| Mounting Hole Distance | 3.677 in |
| Overall Height | 35.0 mm |
| Overall Height | 1.378 in |
| Overall Length | 4.705 in |
| Overall Length | 119.5 mm |
| Bar End Material | PA |
| Colour | Black |
| Handle Colour | Black |
| Handle Material | Glass Filled Nylon 6 |
| Handle Style | Flat Bar |
| Handle Type | Bridge Handle |
| Material | Glass Filled Nylon 6 |
| Mount Type | Threaded Insert |
| Commodity Code | 3926300090 |
| Thread Size | M6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue