10260562
466316
| Quantity | Unit price |
|---|---|
| 200 + | £ 0.2012 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.374 in |
|---|---|
| Overall Height | 9.5 mm |
| Overall Length | 0.591 in |
| Overall Length | 15.0 mm |
| Colour | Red |
| Handle Material | Nylon |
| Material | Nylon |
| Mount Type | Threaded |
| Type | Small |
| Commodity Code | 3926300090 |
| Thread Size | M6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue