Menu Search

Pop Rivets

In stock

Pop Rivets, also known as Blind Rivets or Clinch Rivets, are a convenient fasteners used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.

Suitable for light to medium duty applications; a Pop Rivet can be used in place of adhesives, screws, nuts and bolts. Pop Fasteners permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.

Easily installed, with a hammer or with a special riveting tool. Pop Riveters are inserted into a tight panel hole, passing through the two materials being riveted.

Our Pop Riveting range is strong, but lightweight. It offers good electrical insulating properties, as well as resistance from vibraton, abrasion and corrosion.

  • Materials: Nylon 6/6 and Nylon 6 with Polycarbonate (PC)
  • Colours: Beige, Black, Grey, Natural and White
  • UL94 V2 Flame Rated options

This range features options that can be installed using a Rivet Gun, available to purchase seperately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
£ 0.0748 - £ 0.0924 Request the lead time here
4.7 mm
Natural
Nylon 6/6
3 mm
9.5 mm
0.5 - 4.4 mm
£ 0.1087 - £ 0.1342 1995 In stock
6.4 mm
Natural
Nylon
3 mm
15.9 mm
0.5 - 4.4 mm
£ 0.0588 - £ 0.0726 Request the lead time here
3.2 mm
Natural
Nylon 6/6
2 mm
6.4 mm
0.5 - 2.8 mm
£ 0.1341 - £ 0.1678 910 In stock
6.4 mm
Natural
Nylon 6/6
2.9 mm
9.5 mm
0.5 - 2.8 mm
£ 0.4989 - £ 0.5202 Request the lead time here
4.9 mm
White
Nylon;PC
2.0 mm
9.6 mm
7.5 - 10.5 mm
£ 0.3175 - £ 0.3175 31921 In stock
Natural
Nylon
1.2 mm
9.0 mm
5.0 - 9.0 mm
£ 0.1366 - £ 0.1366 Request the lead time here
3.3 mm
White
Nylon;PC
1.4 mm
6.4 mm
3.5 - 6.5 mm
10153161 £ 0.5187 - £ 0.5301 2342 In stock
4.1 mm
White
Nylon;PC
1.8 mm
8.0 mm
6.0 - 9.0 mm
£ 0.4238 - £ 0.4422 Request the lead time here
4.1 mm
Black
Nylon;PC
1.8 mm
8.0 mm
6.0 - 9.0 mm
£ 0.4989 - £ 0.5202 1891 In stock
4.9 mm
Beige
Nylon;PC
2.0 mm
9.6 mm
4.5 - 7.5 mm
£ 0.1445 - £ 0.1445 192463 In stock
3.3 mm
White
Nylon;PC
1.4 mm
6.4 mm
1.5 - 3.5 mm
£ 0.1856 - £ 0.1899 11967 In stock
4.1 mm
White
Nylon;PC
1.8 mm
8.0 mm
3.5 - 6.0 mm
£ 0.4989 - £ 0.5202 8418 In stock
4.9 mm
White
Nylon;PC
2.0 mm
9.6 mm
7.5 - 10.5 mm
£ 0.2253 - £ 0.2253 2804 In stock
3.3 mm
Grey
Nylon;PC
1.4 mm
6.4 mm
1.5 - 3.5 mm
£ 0.2168 - £ 0.2211 Request the lead time here
4.1 mm
White
Nylon;PC
1.8 mm
8.0 mm
1.0 - 3.5 mm
10153185 £ 0.8377 - £ 0.8547 Request the lead time here
4.9 mm
White
Nylon;PC
2.0 mm
9.6 mm
4.5 - 7.5 mm
£ 0.6832 - £ 0.6973 9051 In stock
5.7 mm
White
Nylon;PC
2.2 mm
12.0 mm
8.0 - 11.5 mm
£ 0.282 - £ 0.282 Request the lead time here
4.1 mm
Grey
Nylon;PC
1.8 mm
8.0 mm
3.5 - 6.0 mm
£ 0.4323 - £ 0.4507 Request the lead time here
4.1 mm
White
Nylon;PC
1.8 mm
8.0 mm
3.5 - 6.0 mm
10280942 £ 0.3175 - £ 0.3175 10677 In stock
Natural
Nylon
1.2 mm
11.0 mm
0.5 - 5.0 mm
  • of 3
Expansion Rivet 4.7 mm 0.5 mm 4.4 mm Nylon 6/6 Natural

10223345

Price Range
£ 0.0924 - £ 0.0748

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.5 - 4.4 mm
  • Compatible Hole Diameter
    4.7 mm
  • Anchor Length
    11.4 mm
  • Head Diameter
    9.5 mm
  • Head Height
    3 mm
Expansion Rivet 6.4 mm 0.5 mm 4.4 mm Nylon Natural

10223369

Price Range
£ 0.1342 - £ 0.1087

Stock Levels
1995 In stock
Attributes
  • Compatible Panel Thickness Range
    0.5 - 4.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Anchor Length
    14.1 mm
  • Head Diameter
    15.9 mm
  • Head Height
    3 mm
Expansion Rivet 3.2 mm 0.5 mm 2.8 mm Nylon 6/6 Natural

10223338

Price Range
£ 0.0726 - £ 0.0588

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.5 - 2.8 mm
  • Compatible Hole Diameter
    3.2 mm
  • Anchor Length
    9.1 mm
  • Head Diameter
    6.4 mm
  • Head Height
    2 mm
Expansion Rivet 6.4 mm 0.5 mm 2.8 mm Nylon 6/6 Natural

10223352

Price Range
£ 0.1678 - £ 0.1341

Stock Levels
910 In stock
Attributes
  • Compatible Panel Thickness Range
    0.5 - 2.8 mm
  • Compatible Hole Diameter
    6.4 mm
  • Anchor Length
    12.1 mm
  • Head Diameter
    9.5 mm
  • Head Height
    2.9 mm
Push-In Rivet 4.9 mm 7.5 mm 10.5 mm Nylon;PC White

10638200

Price Range
£ 0.5202 - £ 0.4989

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    7.5 - 10.5 mm
  • Compatible Hole Diameter
    4.9 mm
  • Head Diameter
    9.6 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Pop Rivet
Blind Rivet 5.0 mm 9.0 mm Nylon Natural

10280935

Price Range
£ 0.3175 - £ 0.3175

Stock Levels
31921 In stock
Attributes
  • Compatible Panel Thickness Range
    5.0 - 9.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.2 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 3.3 mm 3.5 mm 6.5 mm Nylon;PC White

10419205

Price Range
£ 0.1366 - £ 0.1366

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    3.5 - 6.5 mm
  • Compatible Hole Diameter
    3.3 mm
  • Anchor Length
    9.6 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.4 mm
Blind Rivet 4.1 mm 6.0 mm 9.0 mm Nylon;PC White

10153161

Price Range
£ 0.5301 - £ 0.5187

Stock Levels
2342 In stock
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Compatible Hole Diameter
    4.1 mm
  • Anchor Length
    12.7 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
Push-In Rivet 4.1 mm 6.0 mm 9.0 mm Nylon;PC Black

10357293

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Compatible Hole Diameter
    4.1 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Rivet Type
    Pop Rivet
Blind Rivet 4.9 mm 4.5 mm 7.5 mm Nylon;PC Beige

10219515

Price Range
£ 0.5202 - £ 0.4989

Stock Levels
1891 In stock
Attributes
  • Compatible Panel Thickness Range
    4.5 - 7.5 mm
  • Compatible Hole Diameter
    4.9 mm
  • Head Diameter
    9.6 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Pop Rivet
Blind Rivet 3.3 mm 1.5 mm 3.5 mm Nylon;PC White

10153123

Price Range
£ 0.1445 - £ 0.1445

Stock Levels
192463 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 3.5 mm
  • Compatible Hole Diameter
    3.3 mm
  • Anchor Length
    6.4 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.4 mm
Blind Rivet 4.1 mm 3.5 mm 6.0 mm Nylon;PC White

10153154

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
11967 In stock
Attributes
  • Compatible Panel Thickness Range
    3.5 - 6.0 mm
  • Compatible Hole Diameter
    4.1 mm
  • Anchor Length
    9.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
Blind Rivet 4.9 mm 7.5 mm 10.5 mm Nylon;PC White

10153192

Price Range
£ 0.5202 - £ 0.4989

Stock Levels
8418 In stock
Attributes
  • Compatible Panel Thickness Range
    7.5 - 10.5 mm
  • Compatible Hole Diameter
    4.9 mm
  • Anchor Length
    14.4 mm
  • Head Diameter
    9.6 mm
  • Head Height
    2.0 mm
Blind Rivet 3.3 mm 1.5 mm 3.5 mm Nylon;PC Grey

10337943

Price Range
£ 0.2253 - £ 0.2253

Stock Levels
2804 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 3.5 mm
  • Compatible Hole Diameter
    3.3 mm
  • Anchor Length
    6.4 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.4 mm
Blind Rivet 4.1 mm 1.0 mm 3.5 mm Nylon;PC White

10153147

Price Range
£ 0.2211 - £ 0.2168

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 3.5 mm
  • Compatible Hole Diameter
    4.1 mm
  • Anchor Length
    6.4 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
Blind Rivet 4.9 mm 4.5 mm 7.5 mm Nylon;PC White

10153185

Price Range
£ 0.8547 - £ 0.8377

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    4.5 - 7.5 mm
  • Compatible Hole Diameter
    4.9 mm
  • Anchor Length
    11.2 mm
  • Head Diameter
    9.6 mm
  • Head Height
    2.0 mm
Blind Rivet 5.7 mm 8.0 mm 11.5 mm Nylon;PC White

10311257

Price Range
£ 0.6973 - £ 0.6832

Stock Levels
9051 In stock
Attributes
  • Compatible Panel Thickness Range
    8.0 - 11.5 mm
  • Compatible Hole Diameter
    5.7 mm
  • Anchor Length
    15.9 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.2 mm
Blind Rivet 4.1 mm 3.5 mm 6.0 mm Nylon;PC Grey

10338025

Price Range
£ 0.282 - £ 0.282

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    3.5 - 6.0 mm
  • Compatible Hole Diameter
    4.1 mm
  • Anchor Length
    9.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
Push-In Rivet 4.1 mm 3.5 mm 6.0 mm Nylon;PC White

10357323

Price Range
£ 0.4507 - £ 0.4323

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    3.5 - 6.0 mm
  • Compatible Hole Diameter
    4.1 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Rivet Type
    Pop Rivet
Blind Rivet 0.5 mm 5.0 mm Nylon Natural

10280942

Price Range
£ 0.3175 - £ 0.3175

Stock Levels
10677 In stock
Attributes
  • Compatible Panel Thickness Range
    0.5 - 5.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.2 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss