10153123
CR32-1-2
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.1445 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Panel Thickness Range | 1.5 - 3.5 mm |
|---|---|
| Compatible Panel Thickness Range | 0.059 - 0.138 in |
| Compatible Hole Diameter | 0.13 in |
| Compatible Hole Diameter | 3.3 mm |
| Anchor Length | 6.4 mm |
| Anchor Length | 0.252 in |
| Head Diameter | 0.252 in |
| Head Diameter | 6.4 mm |
| Head Height | 1.4 mm |
| Head Height | 0.055 in |
| Rivet Type | Pop Rivet |
| Rivet Head Shape | Truss |
| Rivet Fitting Style | Push-In |
| Colour | White |
| Material | Nylon;PC |
| Full Material | Nylon 6;Polycarbonate |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue