10357293
171411369922
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.4422 |
| 500 - 999 | £ 0.4323 |
| 1000 + | £ 0.4238 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Panel Thickness Range | 0.236 - 0.354 in |
|---|---|
| Compatible Panel Thickness Range | 6.0 - 9.0 mm |
| Compatible Hole Diameter | 0.161 in |
| Compatible Hole Diameter | 4.1 mm |
| Head Diameter | 0.315 in |
| Head Diameter | 8.0 mm |
| Head Height | 0.071 in |
| Head Height | 1.8 mm |
| Rivet Type | Pop Rivet |
| Rivet Head Shape | Truss |
| Rivet Fitting Style | Push-In |
| Colour | Black |
| Material | Nylon;PC |
| Full Material | Nylon 6;Polycarbonate |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue