10223369
27CINCH04
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1342 |
| 5000 - 19999 | £ 0.1208 |
| 20000 + | £ 0.1087 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Panel Thickness Range | 0.5 - 4.4 mm |
|---|---|
| Compatible Panel Thickness Range | 0.02 - 0.173 in |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Hole Diameter | 0.252 in |
| Anchor Length | 0.555 in |
| Anchor Length | 14.1 mm |
| Head Diameter | 15.9 mm |
| Head Diameter | 0.625 in |
| Head Height | 0.117 in |
| Head Height | 3 mm |
| Rivet Type | Clinch |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Push-In |
| Colour | Natural |
| Material | Nylon |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue