Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Material: Nylon 6/6, PA Colour: Black, Natural, White, Grey Material Flammability Standard: UL94 V-2, Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Colour | d1 | Mount Style | W | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3047 - £ 0.3175 | 409191 In stock |
0.362 in
9.2 mm
|
Black
|
0.315 in
8.0 mm
|
Interlocking Design
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.3302 - £ 0.3444 | 11939 In stock |
0.472 in
12.0 mm
|
Black
|
0.402 in
10.2 mm
|
Interlocking Design
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.9326 - £ 0.9723 | 2481 In stock |
1.516 in
38.5 mm
|
Black
|
1.378 in
35.0 mm
|
Interlocking Design
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.2919 - £ 0.3033 | 32740 In stock |
0.315 in
8.0 mm
|
Black
|
0.26 in
6.6 mm
|
Interlocking Design
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.9723 - £ 1.012 | Request the lead time here |
1.752 in
44.5 mm
|
White
|
1.614 in
41.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.4025 - £ 0.4195 | 3224 In stock |
0.807 in
20.5 mm
|
White
|
0.717 in
18.2 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.4223 - £ 0.4408 | 11545 In stock |
0.984 in
25.0 mm
|
White
|
0.866 in
22.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.3302 - £ 0.3444 | 376 In stock |
0.472 in
12.0 mm
|
White
|
0.402 in
10.2 mm
|
Quick Assembly
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.3798 - £ 0.3954 | 519 In stock |
0.677 in
17.2 mm
|
Grey
|
0.591 in
15.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.4223 - £ 0.4408 | 211 In stock |
0.984 in
25.0 mm
|
Grey
|
0.866 in
22.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.4394 - £ 0.4578 | 6191 In stock |
1.181 in
30.0 mm
|
Grey
|
1.063 in
27.0 mm
|
Quick Assembly
|
0.295 in
7.5 mm
|
1
|
||
| £ 0.995 - £ 1.0361 | 200 In stock |
2.382 in
60.5 mm
|
Grey
|
2.224 in
56.5 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 1.6017 - £ 1.6725 | 3750 In stock |
2.756 in
70.0 mm
|
White
|
2.598 in
66.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.9326 - £ 0.9723 | 11446 In stock |
1.516 in
38.5 mm
|
Grey
|
1.378 in
35.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.9496 - £ 0.9879 | Request the lead time here |
1.87 in
47.5 mm
|
Grey
|
0.433 in
11.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.3416 - £ 0.3557 | 11887 In stock |
0.531 in
13.5 mm
|
White
|
0.472 in
12.0 mm
|
Quick Assembly
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.5542 - £ 0.5769 | 2704 In stock |
1.28 in
32.5 mm
|
Grey
|
1.161 in
29.5 mm
|
Quick Assembly
|
0.295 in
7.5 mm
|
1
|
||
| £ 0.3047 - £ 0.3175 | 51986 In stock |
0.413 in
10.5 mm
|
Grey
|
0.362 in
9.2 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.2919 - £ 0.3033 | 2607 In stock |
0.315 in
8.0 mm
|
White
|
0.26 in
6.6 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.3175 - £ 0.3302 | 19477 In stock |
0.413 in
10.5 mm
|
White
|
0.362 in
9.2 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1