10088463
135012300202
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.0361 |
| 250 - 999 | £ 1.0163 |
| 1000 + | £ 0.995 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| W | 8.0 mm |
|---|---|
| W | 0.315 in |
| d1 | 56.5 mm |
| d1 | 2.224 in |
| d2 | 2.382 in |
| d2 | 60.5 mm |
| Mount Style | Quick Assembly |
| Colour | Grey |
| Material | PA |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue