10088241
135011300202
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.4578 |
| 500 - 999 | £ 0.4493 |
| 1000 + | £ 0.4394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| W | 7.5 mm |
|---|---|
| W | 0.295 in |
| d1 | 1.063 in |
| d1 | 27.0 mm |
| d2 | 1.181 in |
| d2 | 30.0 mm |
| Mount Style | Quick Assembly |
| Colour | Grey |
| Material | PA |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue