10088524
135012511302
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.6725 |
| 250 - 999 | £ 1.63 |
| 1000 + | £ 1.6017 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| W | 8.0 mm |
|---|---|
| W | 0.315 in |
| d1 | 2.598 in |
| d1 | 66.0 mm |
| d2 | 2.756 in |
| d2 | 70.0 mm |
| Mount Style | Quick Assembly |
| Colour | White |
| Material | PA |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue