20568351
20568351
| Quantity | Unit price |
|---|---|
| 15 - 149 | £ 0.6253 |
| 150 - 749 | £ 0.4466 |
| 750 + | £ 0.402 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 6.913 in |
|---|---|
| D | 175.6 mm |
| d | 170.0 mm |
| d | 6.693 in |
| Material | LDPE |
| Colour | Natural |
| Pull Direction | No Tab |
| Type | 4 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue