Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
490 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
£ 0.0519 - £ 0.0808 Request the lead time here
24.5 mm
Red
LDPE
Lateral
21.0 mm
11.0
3
£ 0.0179 - £ 0.0279 4500 In stock
24.5 mm
Natural
LDPE - PIR
No Tab
21.0 mm
11.0
4
£ 0.0671 - £ 0.1044 Request the lead time here
65.0 mm
Natural
LDPE - PIR
No Tab
60.0 mm
11.0
4
£ 0.1777 - £ 0.2765 770 In stock
106.0 mm
Natural
LDPE
No Tab
102.0 mm
10.5
4
£ 0.1911 - £ 0.2972 Request the lead time here
110.0 mm
Natural
LDPE
No Tab
107.0 mm
10.5
4
£ 0.1777 - £ 0.2765 1705 In stock
108.0 mm
Natural
LDPE
No Tab
105.0 mm
10.5
4
£ 0.1777 - £ 0.2765 550 In stock
109.5 mm
Natural
LDPE
No Tab
106.0 mm
10.5
4
£ 0.1911 - £ 0.2972 550 In stock
114.0 mm
Natural
LDPE
No Tab
110.0 mm
12.5
4
£ 0.1911 - £ 0.2972 45 In stock
115.0 mm
Natural
LDPE
No Tab
111.0 mm
12.7
4
£ 0.1911 - £ 0.2972 100 In stock
111.5 mm
Natural
LDPE
No Tab
108.0 mm
10.5
4
  • of 25
Parallel Protection Plug 21.0 mm 24.5 mm 11.0 mm LDPE Red

20570002

Price Range
£ 0.0808 - £ 0.0519

Stock Levels
Request the lead time here
Attributes
  • D
    24.5 mm
  • d
    21.0 mm
  • Material
    LDPE
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 21.0 mm 24.5 mm 11.0 mm LDPE - PIR Natural

20567712

Price Range
£ 0.0279 - £ 0.0179

Stock Levels
4500 In stock
Attributes
  • D
    24.5 mm
  • d
    21.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 60.0 mm 65.0 mm 11.0 mm LDPE - PIR Natural

20567989

Price Range
£ 0.1044 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • d
    60.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 102.0 mm 106.0 mm 10.5 mm LDPE Natural

20568030

Price Range
£ 0.2765 - £ 0.1777

Stock Levels
770 In stock
Attributes
  • D
    106.0 mm
  • d
    102.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 107.0 mm 110.0 mm 10.5 mm LDPE Natural

20568085

Price Range
£ 0.2972 - £ 0.1911

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • d
    107.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 105.0 mm 108.0 mm 10.5 mm LDPE Natural

20568061

Price Range
£ 0.2765 - £ 0.1777

Stock Levels
1705 In stock
Attributes
  • D
    108.0 mm
  • d
    105.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 106.0 mm 109.5 mm 10.5 mm LDPE Natural

20568078

Price Range
£ 0.2765 - £ 0.1777

Stock Levels
550 In stock
Attributes
  • D
    109.5 mm
  • d
    106.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 110.0 mm 114.0 mm 12.5 mm LDPE Natural

20568108

Price Range
£ 0.2972 - £ 0.1911

Stock Levels
550 In stock
Attributes
  • D
    114.0 mm
  • d
    110.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 111.0 mm 115.0 mm 12.7 mm LDPE Natural

20568115

Price Range
£ 0.2972 - £ 0.1911

Stock Levels
45 In stock
Attributes
  • D
    115.0 mm
  • d
    111.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 108.0 mm 111.5 mm 10.5 mm LDPE Natural

20568092

Price Range
£ 0.2972 - £ 0.1911

Stock Levels
100 In stock
Attributes
  • D
    111.5 mm
  • d
    108.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab