20567705
20567705
| Quantity | Unit price |
|---|---|
| 450 - 4499 | £ 0.0279 |
| 4500 - 22499 | £ 0.0199 |
| 22500 + | £ 0.0179 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 24.5 mm |
|---|---|
| D | 0.965 in |
| d | 0.807 in |
| d | 20.5 mm |
| Material | LDPE - PIR |
| Colour | Natural |
| Pull Direction | No Tab |
| Type | 4 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue