A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3548 - £ 0.3943 | Request the lead time here |
5.906 in
150.0 mm
|
6.063 in
154.0 mm
|
0.571 in
14.5 mm
|
|
|
||
| £ 0.3605 - £ 0.4005 | Request the lead time here |
6.299 in
160.0 mm
|
6.575 in
167.0 mm
|
0.551 in
14.0 mm
|
|
|
||
| £ 0.0609 - £ 0.0947 | Request the lead time here |
2.283 in
58.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
2" GAS
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.976 in
101.0 mm
|
4.134 in
105.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
4.016 in
102.0 mm
|
4.173 in
106.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
|
|
|
|
|
||
| £ 0.2973 - £ 0.4624 | Request the lead time here |
|
|
|
|
|
||
| £ 0.2973 - £ 0.4624 | Request the lead time here |
5.118 in
130.0 mm
|
5.276 in
134.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.3324 - £ 0.517 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3324 - £ 0.517 | Request the lead time here |
5.512 in
140.0 mm
|
5.669 in
144.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.3745 - £ 0.4162 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3745 - £ 0.4162 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3745 - £ 0.4162 | Request the lead time here |
|
|
|
|
|
||
| £ 0.5222 - £ 0.5802 | Request the lead time here |
|
|
|
|
|
||
| £ 0.6969 - £ 0.7743 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3865 - £ 0.4295 | Request the lead time here |
|
|
|
|
|
||
| £ 0.4758 - £ 0.5286 | Request the lead time here |
|
|
|
|
|
||
| £ 0.5222 - £ 0.5802 | Request the lead time here |
|
|
|
|
|
||
| £ 0.6969 - £ 0.7743 | Request the lead time here |