A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.0974 - £ 1.7071 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0573 - £ 0.0891 | Request the lead time here |
2.126 in
54.0 mm
|
2.402 in
61.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0597 - £ 0.0928 | Request the lead time here |
2.205 in
56.0 mm
|
2.48 in
63.0 mm
|
0.453 in
11.5 mm
|
|
|
||
| £ 0.1155 - £ 0.1797 | Request the lead time here |
3.15 in
80.0 mm
|
3.307 in
84.0 mm
|
0.374 in
9.5 mm
|
|
DN80
|
||
| £ 0.1437 - £ 0.2236 | Request the lead time here |
3.386 in
86.0 mm
|
3.543 in
90.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0518 - £ 0.0806 | Request the lead time here |
1.969 in
50.0 mm
|
2.126 in
54.0 mm
|
0.394 in
10.0 mm
|
|
DN50
|
||
| £ 0.0105 - £ 0.0163 | Request the lead time here |
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
0.236 in
6.0 mm
|
|
|
||
| £ 0.0118 - £ 0.0184 | Request the lead time here |
0.354 in
9.0 mm
|
0.453 in
11.5 mm
|
0.295 in
7.5 mm
|
1/8'' GAS
|
|
||
| £ 0.0288 - £ 0.032 | Request the lead time here |
1.22 in
31.0 mm
|
1.417 in
36.0 mm
|
0.413 in
10.5 mm
|
1" GAS
|
|
||
| £ 0.0255 - £ 0.0283 | Request the lead time here |
1.102 in
28.0 mm
|
1.28 in
32.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0306 - £ 0.034 | Request the lead time here |
1.28 in
32.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
|
DN32
|
||
| £ 0.3816 - £ 0.424 | Request the lead time here |
6.772 in
172.0 mm
|
6.992 in
177.6 mm
|
0.535 in
13.6 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.858 in
98.0 mm
|
3.937 in
100.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.74 in
95.0 mm
|
3.819 in
97.0 mm
|
0.354 in
9.0 mm
|
|
|
||
| £ 0.0107 - £ 0.0166 | Request the lead time here |
0.256 in
6.5 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
|
|
||
| £ 0.0109 - £ 0.017 | Request the lead time here |
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
|
||
| £ 0.0113 - £ 0.0177 | Request the lead time here |
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm