Quantity | Unit price |
---|---|
100 - 499 | £ 0.5802 |
500 + | £ 0.5222 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 7.559 in |
---|---|
d | 192.0 mm |
D | 197.6 mm |
D | 7.78 in |
h | 13.6 mm |
h | 0.535 in |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue