Quantity | Unit price |
---|---|
150 - 749 | £ 0.4295 |
750 + | £ 0.3865 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 6.929 in |
---|---|
d | 176.0 mm |
D | 7.165 in |
D | 182.0 mm |
h | 0.472 in |
h | 12.0 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue