A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.6969 - £ 0.7743 | Request the lead time here |
|
|
|
|
|
||
| £ 0.9589 - £ 1.4917 | Request the lead time here |
|
|
|
|
|
||
| £ 0.5271 - £ 0.5857 | Request the lead time here |
7.874 in
200.0 mm
|
8.189 in
208.0 mm
|
0.551 in
14.0 mm
|
|
|
||
| £ 0.3605 - £ 0.4005 | Request the lead time here |
6.378 in
162.0 mm
|
6.654 in
169.0 mm
|
0.551 in
14.0 mm
|
|
|
||
| £ 0.4448 - £ 0.4943 | Request the lead time here |
|
|
|
|
|
||
| £ 0.5362 - £ 0.5958 | Request the lead time here |
7.953 in
202.0 mm
|
8.268 in
210.0 mm
|
0.551 in
14.0 mm
|
|
|
||
| £ 0.6969 - £ 0.7743 | Request the lead time here |
|
|
|
|
|
||
| £ 0.9027 - £ 1.4042 | Request the lead time here |
9.134 in
232.0 mm
|
9.551 in
242.6 mm
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.9589 - £ 1.4917 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0142 - £ 0.0221 | Request the lead time here |
0.531 in
13.5 mm
|
0.65 in
16.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0136 - £ 0.0212 | Request the lead time here |
0.492 in
12.5 mm
|
0.61 in
15.5 mm
|
0.354 in
9.0 mm
|
|
|
||
| £ 0.0312 - £ 0.0486 | Request the lead time here |
1.299 in
33.0 mm
|
1.496 in
38.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.22 - £ 0.3422 | Request the lead time here |
4.528 in
115.0 mm
|
4.665 in
118.5 mm
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0654 - £ 0.1018 | Request the lead time here |
2.402 in
61.0 mm
|
2.657 in
67.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.1103 - £ 0.1716 | 1125 In stock |
2.953 in
75.0 mm
|
3.11 in
79.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0609 - £ 0.0947 | Request the lead time here |
|
|
|
|
|
||
| £ 0.2973 - £ 0.4624 | Request the lead time here |
5.039 in
128.0 mm
|
5.197 in
132.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.3289 - £ 0.5116 | Request the lead time here |