Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Series Code: SR2332, SR2335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
£ 0.3671 - £ 0.3733 Request the lead time here
1.7 kg
Cylindrical
North & South
6.0 mm
£ 0.7441 - £ 0.7583 Request the lead time here
1.7 kg
Cylindrical
North & South
12.0 mm
£ 3.3876 - £ 3.9464 Request the lead time here
1.5 kg
Cylindrical
North & South
15.0 mm
493193 £ 2.0411 - £ 2.0411 Request the lead time here
1.7 kg
Cylindrical
North & South
22.0 mm
£ 2.849 - £ 3.089 90 In stock
1.5 kg
Bar
North & South
25.0 mm
£ 6.0098 - £ 12.0658 200 In stock
2.5 kg
Bar
North & South
50.0 mm
£ 1.0248 - £ 3.1626 90 In stock
0.3 kg
Cylindrical
North & South
10.0 mm
£ 0.9312 - £ 0.9496 Request the lead time here
1.7 kg
Cylindrical
North & South
15.0 mm
£ 2.1686 - £ 2.2112 500 In stock
1.7 kg
Cylindrical
North & South
20.0 mm
£ 1.6158 - £ 1.6584 Request the lead time here
1.7 kg
Cylindrical
North & South
10.0 mm
£ 1.956 - £ 1.9985 Request the lead time here
1.7 kg
Cylindrical
North & South
10.0 mm
£ 0.9737 - £ 0.9936 Request the lead time here
1.7 kg
Cylindrical
North & South
8.0 mm
£ 3.4701 - £ 3.4701 Request the lead time here
6.0 kg
Cylindrical
North
12.0 mm
£ 14.9707 - £ 14.9707 Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
£ 15.1486 - £ 15.1486 Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
£ 1.0677 - £ 1.0677 Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
£ 1.041 - £ 1.041 Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
£ 7.8079 - £ 7.8079 Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
£ 6.184 - £ 6.184 Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
£ 0.9142 - £ 0.9142 Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
  • of 6
Cylindrical Magnet Neodymium North & South 6.0 mm 1.7 kg

493186

Price Range
£ 0.3733 - £ 0.3671

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    6.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 12.0 mm 1.7 kg

493190

Price Range
£ 0.7583 - £ 0.7441

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 15.0 mm 1.5 kg

496737

Price Range
£ 3.9464 - £ 3.3876

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 22.0 mm 1.7 kg

493193

Price Range
£ 2.0411 - £ 2.0411

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 25.0 mm 1.5 kg

493196

Price Range
£ 3.089 - £ 2.849

Stock Levels
90 In stock
Attributes
  • Overall Size
    25.0 mm
  • Shape
    Bar
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 50.0 mm 2.5 kg

493197

Price Range
£ 12.0658 - £ 6.0098

Stock Levels
200 In stock
Attributes
  • Overall Size
    50.0 mm
  • Shape
    Bar
  • Pull Force
    2.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 10.0 mm 0.3 kg

493194

Price Range
£ 3.1626 - £ 1.0248

Stock Levels
90 In stock
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.3 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 15.0 mm 1.7 kg

493191

Price Range
£ 0.9496 - £ 0.9312

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 20.0 mm 1.7 kg

493192

Price Range
£ 2.2112 - £ 2.1686

Stock Levels
500 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 10.0 mm 1.7 kg

493188

Price Range
£ 1.6584 - £ 1.6158

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 10.0 mm 1.7 kg

493189

Price Range
£ 1.9985 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 8.0 mm 1.7 kg

493187

Price Range
£ 0.9936 - £ 0.9737

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 12.0 mm 6.0 kg

1337657

Price Range
£ 3.4701 - £ 3.4701

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 66.0 mm 105.0 kg

1337661

Price Range
£ 14.9707 - £ 14.9707

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 66.0 mm 105.0 kg

1337665

Price Range
£ 15.1486 - £ 15.1486

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 31.0 mm 6.0 mm 22 kg

1337669

Price Range
£ 1.0677 - £ 1.0677

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 43.0 mm 6.0 mm 30 kg

1337671

Price Range
£ 1.041 - £ 1.041

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 31.0 mm 22.0 kg

1337659

Price Range
£ 7.8079 - £ 7.8079

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 22.0 mm 13.0 kg

1337663

Price Range
£ 6.184 - £ 6.184

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 22.0 mm 6.0 mm 13 kg

1337667

Price Range
£ 0.9142 - £ 0.9142

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated