Menu Search

Cylindrical Magnet Neodymium North 43.0 mm 6.0 mm 30 kg

Essentra Part Number:

10340240

Manufacturer Part Number:

1337671

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 2

Order in multiple of 2

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 6.0 mm
Overall Size 43.0 mm
Shape Cylindrical
Pull Force 30.0 kg
Coating Black Powder Coated
Magnet Material Neodymium
Polarity North
Commodity Code 8505119099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us