Quantity | Unit price |
---|---|
2 + | £ 1.0519 |
Overall Height | 6.0 mm |
---|---|
Overall Height | 0.236 in |
Overall Size | 31.0 mm |
Overall Size | 31.0 mm |
Shape | Round Disc |
Pull Force | 22.0 kg |
Pull Force | 22.0 kg |
Coating | Black Powder Coated |
Magnet Material | Neodymium |
Polarity | North |
Commodity Code | 8505111065 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue