Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 1.012 - £ 1.0545 Request the lead time here
50.0 mm
200.0 mm
£ 1.7009 - £ 1.7717 Request the lead time here
150.0 mm
520.0 mm
£ 1.4089 - £ 1.4741 Request the lead time here
100.0 mm
360.0 mm
£ 0.3835 - £ 0.4512 4014 In stock
51.0 mm
201.0 mm
£ 0.5677 - £ 0.6308 650 In stock
304.0 mm
998.0 mm
£ 0.3932 - £ 0.4626 490 In stock
70.0 mm
259.0 mm
£ 0.7757 - £ 0.8619 3000 In stock
51.0 mm
201.0 mm
£ 0.9755 - £ 1.0839 900 In stock
304.0 mm
998.0 mm
£ 0.5645 - £ 0.6272 4055 In stock
254.0 mm
838.0 mm
£ 0.5924 - £ 0.6179 3341 In stock
25.0 mm
152.0 mm
£ 2.7923 - £ 2.849 1700 In stock
250.0 mm
840.0 mm
£ 1.2175 - £ 1.2175 1296 In stock
100.0 mm
360.0 mm
£ 2.0269 - £ 2.0269 498 In stock
150.0 mm
520.0 mm
10278345 £ 1.0446 - £ 1.0446 5216 In stock
50.0 mm
200.0 mm
£ 0.771 - £ 0.8116 825 In stock
304.0 mm
998.0 mm
£ 1.2289 - £ 1.2544 466 In stock
125.0 mm
450.0 mm
£ 0.6975 - £ 0.775 Request the lead time here
102.0 mm
362.0 mm
£ 1.1608 - £ 1.1835 1965 In stock
80.0 mm
300.0 mm
£ 0.9879 - £ 1.0077 1700 In stock
60.0 mm
225.0 mm
£ 0.6817 - £ 0.6959 2672 In stock
60.0 mm
225.0 mm
  • of 3
Cable Tie 200.0 mm 4.6 mm 50.0 mm Stainless Steel Black

10366691

Price Range
£ 1.0545 - £ 1.012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Overall Length
    200.0 mm
  • Coating
    PA
Cable Tie 520.0 mm 4.6 mm 150.0 mm Stainless Steel Black

10366721

Price Range
£ 1.7717 - £ 1.7009

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Overall Length
    520.0 mm
  • Coating
    PA
Cable Tie 360.0 mm 4.6 mm 100.0 mm Stainless Steel Black

10366707

Price Range
£ 1.4741 - £ 1.4089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Overall Length
    360.0 mm
  • Coating
    PA
Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

10161340

Price Range
£ 0.4512 - £ 0.3835

Stock Levels
4014 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

10161449

Price Range
£ 0.6308 - £ 0.5677

Stock Levels
650 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 259.0 mm 70.0 mm Stainless Steel

10161388

Price Range
£ 0.4626 - £ 0.3932

Stock Levels
490 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    70.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    259.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

10431511

Price Range
£ 0.8619 - £ 0.7757

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161395

Price Range
£ 1.0839 - £ 0.9755

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

10161432

Price Range
£ 0.6272 - £ 0.5645

Stock Levels
4055 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 152.0 mm 25.0 mm Stainless Steel

10380505

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
3341 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    44.0 kg
  • Overall Length
    152.0 mm
  • Coating
    Uncoated
Cable Tie 7.9 mm 840.0 mm 250.0 mm Stainless Steel

10278406

Price Range
£ 2.849 - £ 2.7923

Stock Levels
1700 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    250.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    840.0 mm
Cable Tie 4.6 mm 360.0 mm 100.0 mm Stainless Steel

10278352

Price Range
£ 1.2175 - £ 1.2175

Stock Levels
1296 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    360.0 mm
Cable Tie 7.9 mm 520.0 mm 150.0 mm Stainless Steel

10278390

Price Range
£ 2.0269 - £ 2.0269

Stock Levels
498 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    520.0 mm
Cable Tie 4.6 mm 200.0 mm 50.0 mm Stainless Steel

10278345

Price Range
£ 1.0446 - £ 1.0446

Stock Levels
5216 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    200.0 mm
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161296

Price Range
£ 0.8116 - £ 0.771

Stock Levels
825 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

10278444

Price Range
£ 1.2544 - £ 1.2289

Stock Levels
466 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

10161333

Price Range
£ 0.775 - £ 0.6975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

10278482

Price Range
£ 1.1835 - £ 1.1608

Stock Levels
1965 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

10278475

Price Range
£ 1.0077 - £ 0.9879

Stock Levels
1700 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

10278420

Price Range
£ 0.6959 - £ 0.6817

Stock Levels
2672 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated