| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.0839 |
| 250 + | £ 0.9755 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Maximum Cable Bundle Diameter | 11.969 in |
| Maximum Cable Bundle Diameter | 304.0 mm |
| Minimum Loop Tensile Strength | 113.0 kg |
| Minimum Loop Tensile Strength | 113.0 kg |
| Overall Length | 998.0 mm |
| Overall Length | 39.291 in |
| UL/CSA Description | UL E309388 |
| Full Material | 316 Stainless Steel |
| Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue