Quantity | Unit price |
---|---|
100 - 499 | £ 0.8619 |
500 + | £ 0.7757 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Maximum Cable Bundle Diameter | 2.008 in |
Maximum Cable Bundle Diameter | 51.0 mm |
Minimum Loop Tensile Strength | 113.0 kg |
Minimum Loop Tensile Strength | 113.0 kg |
Overall Length | 201.0 mm |
Overall Length | 7.913 in |
UL/CSA Description | UL E309388 |
Full Material | 316 Stainless Steel |
Commodity Code | 8484900090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue