10161432
MT-7
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.6272 |
| 250 + | £ 0.5645 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Maximum Cable Bundle Diameter | 254.0 mm |
| Maximum Cable Bundle Diameter | 10 in |
| Minimum Loop Tensile Strength | 45.0 kg |
| Minimum Loop Tensile Strength | 45.0 kg |
| Overall Length | 838.0 mm |
| Overall Length | 32.992 in |
| UL/CSA Description | UL E309388 |
| Full Material | 304 Stainless Steel |
| Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue