Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 1.4599 - £ 1.4883 Request the lead time here
180.0 mm
610.0 mm
£ 1.5733 - £ 1.6017 Request the lead time here
125.0 mm
450.0 mm
495177 £ 1.304 - £ 1.304 Request the lead time here
80.0 mm
300.0 mm
£ 1.3123 - £ 1.3123 Request the lead time here
60.0 mm
225.0 mm
£ 1.2473 - £ 1.2473 Request the lead time here
50.0 mm
200.0 mm
£ 0.7948 - £ 0.8831 Request the lead time here
380.0 mm
1250.0 mm
495155 £ 0.7186 - £ 0.7186 Request the lead time here
30.0 mm
150.0 mm
£ 0.9755 - £ 1.073 Request the lead time here
152.0 mm
521.0 mm
£ 0.4295 - £ 0.4772 Request the lead time here
152.0 mm
521.0 mm
£ 0.5202 - £ 0.5301 Request the lead time here
35.0 mm
150.0 mm
£ 0.7757 - £ 0.8619 Request the lead time here
51.0 mm
201.0 mm
£ 0.8456 - £ 0.9395 Request the lead time here
25.0 mm
127.0 mm
£ 0.3835 - £ 0.4512 Request the lead time here
51.0 mm
201.0 mm
£ 0.7183 - £ 0.7981 Request the lead time here
304.0 mm
998.0 mm
£ 0.5645 - £ 0.6272 Request the lead time here
254.0 mm
838.0 mm
£ 0.3932 - £ 0.4626 Request the lead time here
70.0 mm
259.0 mm
£ 0.9286 - £ 1.0318 Request the lead time here
203.0 mm
679.0 mm
£ 1.3484 - £ 1.4896 Request the lead time here
152.0 mm
521.0 mm
£ 0.9607 - £ 1.0675 Request the lead time here
51.0 mm
201.0 mm
£ 0.7292 - £ 0.8102 Request the lead time here
254.0 mm
838.0 mm
  • of 3
Cable Tie 7.0 mm 610.0 mm 180.0 mm Stainless Steel

495169

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 450.0 mm 125.0 mm Stainless Steel

495173

Price Range
£ 1.6017 - £ 1.5733

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

495177

Price Range
£ 1.304 - £ 1.304

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

495181

Price Range
£ 1.3123 - £ 1.3123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
Cable Tie 7.9 mm 200.0 mm 50.0 mm Stainless Steel

495160

Price Range
£ 1.2473 - £ 1.2473

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    200.0 mm
Cable Tie 4.6 mm 1250.0 mm 380.0 mm Stainless Steel

MT-9

Price Range
£ 0.8831 - £ 0.7948

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    380.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    1250.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 150.0 mm 30.0 mm Stainless Steel

495155

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    150.0 mm
Cable Tie 7.9 mm 521.0 mm 152.0 mm Stainless Steel

MT-27

Price Range
£ 1.073 - £ 0.9755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 521.0 mm 152.0 mm Stainless Steel

MT-5

Price Range
£ 0.4772 - £ 0.4295

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.0 mm 150.0 mm 35.0 mm Stainless Steel

495165

Price Range
£ 0.5301 - £ 0.5202

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

MT-25

Price Range
£ 0.8619 - £ 0.7757

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 127.0 mm 25.0 mm Stainless Steel

MT-16

Price Range
£ 0.9395 - £ 0.8456

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    127.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

MT-2

Price Range
£ 0.4512 - £ 0.3835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

MT-23

Price Range
£ 0.7981 - £ 0.7183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

MT-7

Price Range
£ 0.6272 - £ 0.5645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 259.0 mm 70.0 mm Stainless Steel

MT-3

Price Range
£ 0.4626 - £ 0.3932

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    70.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    259.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 679.0 mm 203.0 mm Stainless Steel

MT-13

Price Range
£ 1.0318 - £ 0.9286

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 521.0 mm 152.0 mm Stainless Steel

MT-20

Price Range
£ 1.4896 - £ 1.3484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

MT-17

Price Range
£ 1.0675 - £ 0.9607

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 838.0 mm 254.0 mm Stainless Steel

MT-14

Price Range
£ 0.8102 - £ 0.7292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388