Menu Search

Cable Tie 7.9 mm 521.0 mm 152.0 mm Stainless Steel

This 316 stainless steel cable tie is uncoated. It is 521mm long and 7.9mm wide. The maximum bundle diameter is 152mm . It is self-locking; it has a ball bearing mechanism for quick installation by hand or with the use of an installation tool part number MTG-1. UL E309388
Essentra Part Number:

10161371

Manufacturer Part Number:

MT-27

898 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.073
500 + £ 0.9755
Standard pack: 100

Order in multiple of 100

Total price:

£ 107.30

100 x £ 1.073

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Maximum Cable Bundle Diameter 152.0 mm
Minimum Loop Tensile Strength 113.0 kg
Overall Length 521.0 mm
UL/CSA Description UL E309388
Full Material 316 Stainless Steel
Commodity Code 7326200090

Product MT-27 replaces:

Cable Tie 7.9 mm 521.0 mm 152.0 mm Stainless Steel
Essentra Part Number: 10380550
Manufacturer Part Number: 466605

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us